System 106 traffic white(lac.) SM hous. 2-g [5502902] System 106 surface-mounted housing 2-gang Gira door stations Traffic white (laquered) Independent of the construction progress, the housings can already be installed in the building shell. Cables and modules can then be added when they are needed. Housings available in metal alloy laquered in traffic white (RAL 9016) or anthracite: all robust materials which ensure durability. Features: - Very low installation height of just 28.4 mm. - Vertical and horizontal installation (only for surface-mounted housings, 2-gang, 3-gang, 4-gang and 5-gang) enables optimal adaptation to the installation site. - Suitable for use on façades with a thermal insulation composite system. Notes: - Surface-mounted housing, 1-gang only for use with door station module and System 106 Keyless In components. Scope of supply: - Flat ribbon cable, 10-pole and terminating resistors are included in the scope of supply (exception: surface-mounted housing, 1-gang). Dimensions in mm: 1-gang: 106,5 x 106,5 x 23,35 2-gang: 106,5 x 213,0 x 25,35 3-gang: 106,5 x 319,5 x 25,35 4-gang: 106,5 x 426,0 x 25,35 2 x 2-gang: 213,0 x 213,0 x 25,35 5-gang: 106,5 x 532,5 x 25,35 Make: Gira Order No. 5502 902 Traffic white (laquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 106 anthra. SM hous. 2-g [5502910] System 106 surface-mounted housing 2-gang Gira door stations Anthracite Independent of the construction progress, the housings can already be installed in the building shell. Cables and modules can then be added when they are needed. Housings available in metal alloy laquered in traffic white (RAL 9016) or anthracite: all robust materials which ensure durability. Features: - Very low installation height of just 28.4 mm. - Vertical and horizontal installation (only for surface-mounted housings, 2-gang, 3-gang, 4-gang and 5-gang) enables optimal adaptation to the installation site. - Suitable for use on façades with a thermal insulation composite system. Notes: - Surface-mounted housing, 1-gang only for use with door station module and System 106 Keyless In components. Scope of supply: - Flat ribbon cable, 10-pole and terminating resistors are included in the scope of supply (exception: surface-mounted housing, 1-gang). Dimensions in mm: 1-gang: 106,5 x 106,5 x 23,35 2-gang: 106,5 x 213,0 x 25,35 3-gang: 106,5 x 319,5 x 25,35 4-gang: 106,5 x 426,0 x 25,35 2 x 2-gang: 213,0 x 213,0 x 25,35 5-gang: 106,5 x 532,5 x 25,35 Make: Gira Order No. 5502 910 Anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx