Smoke alarm device relay mod. SAD Dual [234000] Relay module for Dual smoke alarm device Gira One Features: - Relay module for the Dual Q smoke alarm device. - Downwards-compatible, therefore it can also be used for smoke alarm device Dual/VdS. - Option of connecting external alarm devices, e.g. a horn or warning light. - The alarm relay switches for local or networked alarm. - The fault relay switches in the event of a smoke alarm device fault, e.g. weak battery. - The relay module can be used to switch alarm and fault messages to different signal transmitters. Technical data: Alarm output contact: 2-way switch, zero-voltage Fault output contact: 2-way switch, zero-voltage Switching voltage: max. 30 V Switching current: max. 1 A Notes: - Fault messages can only be queried by the smoke alarm devices that are fitted with a relay module. - The relay module is simply plugged into the interface of the Dual smoke alarm device. The networking terminals of the smoke alarm device can continue to be used when the module is attached. - Please note the planning information in the “Technical Information” brochure, www.download.gira.com. Make: Gira Order No. 2340 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx