System 55 call mod. emergency set [291600] Call module for emergency set Gira System 55 Program-neutral Features: - The call module is a component of the emergency set. - The call module includes the electronics, the signal light, and the buzzer of the emergency set. - A zero-voltage contact is provided for the duration of the emergency call. - The visual and acoustic signal can be optionally set from continuous light / continuous tone to flashing light / emergency call using jumpers. Notes: - For follow-up ordering if the emergency set should be expanded. Make: Gira Order No. 2916 00 Program-neutral Quantity: 0 Stk Individual price: 140.44 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx