Gira eNet WL ctrl.unit 1 - 10 V 1-g Mini [542100] eNet wireless control unit 1 – 10 V, 1-gang Mini DALI, other electronics Features: - The eNet wireless control unit enables the switching and brightness setting of lights with 1 - 10 V interface. - Switch-on and minimum brightness can be saved. - Scene operation. - Status display of the 1 - 10 V devices by LED. - Status feedback to eNet radio transmitter. Can be set with eNet server: - Maximum brightness. - Dimming speed. - Delay time. - Switch-on/off delay. - Dimming ramp up/down. - Switch-off pre-warning. - Permanent-on, permanent-off. - Hotel function. - Light control. - Repeater function. - Localisation of the device. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: max. 0.5 W Ambient temperature: -25 °C to +70 °C Control current: max. 50 mA Switching current - Ohmic load: 6 A - Fluorescent lamps: 3 AX Connected load - Ohmic load: 1380 W - Capacitive load: 690 VA (560 µF) Connection cross section: Max. 4 mm² Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Mounting in device box, surface-mounted housing or in installation adapter. Dimensions in mm: Ø 53 x H 28 x Make: Gira Order No. 5421 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx