Insert Docking st. [228100] Docking station insert Gira System 55 Features: - The docking station is used to play music via the RDS flush-mounted radio or a stereo system and to charge the rechargeable batteries of smart phones and MP3 players. - The device electronics are compactly located in a flush-mounted insert, meaning it can be installed in individual device boxes, e.g. in combination with the RDS flush-mounted radio. - However, installation does not necessarily have to be within a frame for combinations. Detached positioning is also possible. - The AUX output is used to connect to the RDS flush-mounted radio to play music. - External music devices (smartphone, tablet PC, MP3 player) can be coupled for music playback via the integrated Bluetooth interface. - With corresponding top units, the docking station can be used as a universal charging device for various smartphones and MP3 players. This enables music playback during charging. - Because the top units can be easily exchanged so easily, the docking station can be used to charge smartphones with various charger interfaces. - The docking station can also be used exclusively as a charging station. Technical data: Rated voltage: AC 230 V, 50 to 60 Hz Maximum charging current: 1000 mA Charging voltage: DC 5 V Standby: < 0.3 W Cable length of AUX connection: max. 3 m Number of Bluetooth connections: max. 8 Installation depth: 32 mm Ambient temperature: -5 °C to +45 °C Make: Gira Order No. 2281 00 Quantity: 0 Stk Individual price: 84.65 £ (without VAT) xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx