System 55 LED light WH [236100] LED orientation light 230 V~ white Gira System 55 White Features: - LED orientation light for use in the private and commercial sectors. - The orientation light is used, for example, to illuminate stairs or as an orientation aid in dark rooms. - The brightness of the light can be set individually. - A film which can be inscribed individually can be laid in the cover plate. - Pictograms for room and route marking can be inserted. Technical data: Rated voltage: AC 230 V, 50 Hz Power consumption: 1.7 W/8.5 VA Brightness range: 3 to 100 % Number of LEDs: 4 Colour temperature - White: Approx. 5000 K Installation depth: 30 mm Connection cross section - maximum: 1.5 mm² Ambient temperature: 0 °C to +40 °C Notes: - Professional inscription by the Gira inscription servicewww.marking.gira.com. Make: Gira Order No. 2361 00 White Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 LED light WWH [236400] LED orientation light 230 V~ white Gira System 55 Warm white Features: - LED orientation light for use in the private and commercial sectors. - The orientation light is used, for example, to illuminate stairs or as an orientation aid in dark rooms. - The brightness of the light can be set individually. - A film which can be inscribed individually can be laid in the cover plate. - Pictograms for room and route marking can be inserted. Technical data: Rated voltage: AC 230 V, 50 Hz Power consumption: 1.7 W/8.5 VA Brightness range: 3 to 100 % Number of LEDs: 4 Colour temperature - White: Approx. 5000 K Installation depth: 30 mm Connection cross section - maximum: 1.5 mm² Ambient temperature: 0 °C to +40 °C Notes: - Professional inscription by the Gira inscription servicewww.marking.gira.com. Make: Gira Order No. 2364 00 Warm white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx