Item comparison

Profile 55 for vertical or horizontal mounting
5-gang
System 106 info module

Overview

Specification: aluminium pure white glossy (lacquered)

Order No.: 1364 27

Packing unit: 1

EUR/piece: 150.59

PS: 17

EAN: 4010337364276

Overview

Specification: black matt

Order No.: 5560 925

Packing unit: 1

EUR/piece: 194.27

PS: 20

EAN: 4010337100744

Features

  • With rear and side cable and duct inlets.
  • The cable entry can be flush-mounted or surface-mounted.
  • Simplified installation due to clippable inserts.

Features

  • e.g. for house numbers that should be visibly highlighted.
 

Technical data

Connections
System:
2 x connector strip

Ambient temperature:
-25 °C to +70 °C

Protection class:
IP54

Notes

  • With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings.
  • Key switches and three-stage switches cannot be installed in this housing.

Notes

  • This product canonlybe ordered from the Gira inscription service.
  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.

Dimensions in mm

1-gang: 87 86 53
2-gang: 158 86 53
3-gang: 230 86 53
5-gang: 372 86 53
5-gang 600mm: 587 86 53
8-gang: 587 86 53

Dimensions in mm

B 106,5 H 106,5 T 28,7