Antenna socket insert (FS 302 F)

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0937 00
0937 00
EAN 4010337937005
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • With three connections, it can be used as an end box.
  • Use in individual antenna systems, behind a multi-switch, or on a decoupled branch line.
  • The connection for the satellite receive is designed as an F pin jack. This can also be used to transmit DC voltage (max. DC 24 V / 500 mA) to a satellite antenna.

Technical data

Connection loss:
1.5 – 2 dB

Installation depth:
28 mm

Notes

  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 093700

RFA, 456 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 093700

IFC, 15 Kb

Load


Antenna socket (Hirschmann EDA 3902 F)
Operating instructions

Operating instructions.

Order no. 0937 00

PDF, 116 Kb

Load


Ordering info Features Downloads