Relay module for Dual smoke alarm device

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2340 00
2340 00
EAN 4010337068556
Packing unit 1
PS 03
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Relay module for the Dual Q smoke alarm device.
  • Downwards-compatible, therefore it can also be used for smoke alarm device Dual/VdS.
  • Option of connecting external alarm devices, e.g. a horn or warning light.
  • The alarm relay switches for local or networked alarm.
  • The fault relay switches in the event of a smoke alarm device fault, e.g. weak battery.
  • The relay module can be used to switch alarm and fault messages to different signal transmitters.

Technical data

Alarm output contact:
2-way switch, zero-voltage

Fault output contact:
2-way switch, zero-voltage

Switching voltage:
max. 30 V

Switching current:
max. 1 A

Notes

  • Fault messages can only be queried by the smoke alarm devices that are fitted with a relay module.
  • The relay module is simply plugged into the interface of the Dual smoke alarm device. The networking terminals of the smoke alarm device can continue to be used when the module is attached.
  • Please note the planning information in the “Technical Information” brochure, www.download.gira.com.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Relay module for dual smoke alarm device/VdS
Operating instructions

Operating instructions.

Order no. 2340 00

PDF, 380 Kb

Load


Smoke alarm device Dual Q
Certificates

EC-Declaration of Conformity

Order no. 2336 02
2346 02

PDF, 242 Kb

Load


Ordering info Features Downloads