Increased quality criteria and technical advancements in smoke alarm devices are indicated on the market with the new Q test mark. The new Q-Label is an autonomous, manufacturer-independent quality mark for high-quality smoke alarm devices which undergo special testing for long-term use. The latest generation of Gira smoke alarm devices fulfil the criteria of the new Q-Label quality mark. The smoke alarm devices operate based on the photoelectric scattered light principle without radioactive particles. The smoke alarm devices detect smoke accumulation early and emit a warning signal before the concentration of smoke can become hazardous to people. Alerting occurs via a loud pulsing alarm tone and a flashing LED.
Features
- Use in private residential units or similarly inhabited areas only in accordance with DIN 14676.
Q-Label
- Tested durability and reduction of deceptive alarms.
- Increased stability, e.g. against external factors.
- Permanently installed battery with a service life of up to 10 years.
- Design A as per DIN EN 14604.
- KRIWAN approval.
- Integrated function button for function test.
- Fault indication.
- Weak battery indication.
Technical data
Power supply:
Via smoke alarm device battery
Battery life:
up to 10 years (after activation)
Acoustic signal:
Alarm: at least 85 dB (A)
Visual signal:
Ring indicator (red LED)
Ambient temperature:
-5 °C to +55 °C
Installation height:
max. 6 m
Area of application:
DIN 14676
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.
To the media database
Further links
Gira Smoke Alarm Device
More