Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Set of audio/video connection cables 50 cm


Order no. 1273 00
EAN 4010337273004
Packing unit 1/5
PS 18

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

Features

  • Set of 6-pole audio connection cable and 2-pole video connection cable for remote operation of the colour camera.

Technical data

Length:
50 cm

Notes

  • The cable set is required when the colour camera is to be mounted offset from the door station or the built-in speaker, or when several empty units must be bridged between the colour camera and the door station (bus coupler) during installation in the Gira energy profile.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Parts list

0 items
To the parts list