Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Wind Sensor - Standard


Order no. 0913 00
EAN 4010337913009
Packing unit 1
PS 06

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

    Wind transmitter (cup anemometer/anemometer)

    • The wind sensor enables raising of the blinds depending on the strength of the wind, for example. In this way, sensitive blind slats can be protected from increasing wind.
    • The wind transmitter is used to convert the wind speed into electrical signals.
    • It is mounted on the roof or on the side of the building and connected to the evaluation unit.

    Evaluation unit

    • Test mode with test LED.
    • Distributor terminals for connecting a heated wind signaller.

    Technical data

    Wind transmitter
    Material of the transmitter and cup anemometer:
    Plastic (ABS), black
    Ambient temperature:
    -25 °C to +60 °C
    Connection cable:
    LIYY 2 x 0.14 mm², length 3 m (can be extended to max. 50 m

    Evaluation unit
    Wind warning range:
    3.3 to 24.5 m/s, can be set to one of 8 levels
    Switching contact:
    Relay with zero-voltage NO contact
    Load capacity:
    max. 2 A
    Operating voltage:
    AC 230 V

    Scope of supply

    • Mounting bracket included in the scope of supply.

    Dimensions in mm

    Cup diameter of the wind transmitter: Ø 134 H 160

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database


    Data sheet

    Load
    Order no.
    File format
    PDF
    File size

    Advertisement text

    Load
    Order no.
    File format
    TXT
    File size

    Wind sensor Standard
    Operating instructions

    Operating manual.

    Load
    Order no.
    0913 00
    File format
    PDF
    File size
    2.353 Kb

    Wind sensor Standard
    Operating instructions

    Operating manual.

    Load
    Order no.
    0913 00
    File format
    PDF
    File size
    2.353 Kb

    Parts list

    0 items
    To the parts list