System 3000 speed regulator insert


Order no. 2460 00
EAN 4010337108467
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces 0314 00.

Necessary accessories

Optional accessories

Features

  • Connecting auxiliary units is possible.
  • Electronic short-circuit protection.
  • Electronic excess-temperature protection.
  • Operation with and without neutral conductor connection.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:

:
:
Auxiliary inputs
Non-illuminated mechanical buttons:
unlimited
Auxiliary insert, 2-wire:
unlimited

Auxiliary inputs:

Installation:
in device box pursuant to DIN 49073

Installation depth:
24 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Speed regulator insert
Operating instructions

Operating instructions

Load
Order no.
2460 00
File format
PDF
File size
173 Kb

Speed regulator insert
Operating instructions

Operating instructions

Load
Order no.
2460 00
File format
PDF
File size
173 Kb

Parts list

0 items
To the parts list