Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

KNX dimming actuator 4-gang Komfort
4 x 225 W/VA


DRA
Order no. 2025 00
EAN 4010337073338
Packing unit 1
PS 26

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Optional accessories

Features

  • Dim actuator with integrated bus coupler.
  • Switching and dimming of light bulbs, HV halogen lamps, dimmable HV-LED lamps, dimmable compact fluorescent lamps, dimmable inductive transformers with LV halogen or NV-LED lamps, dimmable electronic transformers with LV halogen or NV-LED lamps.
  • Automatic or manual selection of dimming principle according to load.
  • Idle-state, short-circuit, and excess temperature-proof
  • Manual actuation of the outputs independent of the bus.
  • Temporary status display can be activated, link via communication object possible across several actuators.
  • Parallel connection of several outputs for dimming higher lamp loads or power extension via power boosters.
  • To simplify configuration, all existing dimming channels can be assigned to the same parameters in the ETS and hence identically parametrised.
  • Up to 6 central functions for common control of all dimming channels with switching, dimming and value objects.
  • Up to 8 independent logic functions for implementing simple or complex logical operations.
  • Actively transmitting feedback or status messages can be delayed globally after a bus voltage recovery or ETS programming operation.

Dimming outputs

  • Independent switching and dimming of the dimming outputs.
  • The load type can be specified and the dimming principle defined: Universal (with automatic calibration procedure), electronic transformer (capacitive/trailing edge), conventional transformer (inductive/leading edge), LED (leading edge) or LED (trailing edge).
  • Dimming characteristic curve per channel configurable in time and value range for adaptation to the respective connected load.
  • Dimmable range can be set (switch-on brightness; basic brightness; alternatively: upper dimming limit and lower dimming limit).
  • Performance on receipt of an absolute brightness value can be set (dimming, brightening, fading).
  • Performance during relative dimming up in switched-off state can be set ( switch channel on, no reaction).
  • Central control function using up to 6 switching objects, 6 dimming objects and 6 value objects and collective feedback.
  • Switching feedback: Active (transmitting to the bus cyclically or when there is a change) or passive (object can be read out) feedback function.
  • Brightness value feedback: Active (transmitting to the bus cyclically or when there is a change) or passive (object can be read out) feedback function.
  • For active feedback objects, the type of update can be set (when the input object is changed or when the feedback value is changed). This allows visualizations to be adapted individually.
  • Feedback signals for short circuit, overload/mains power failure and load type (KNX-compliant and extended).
  • Reaction to bus voltage failure/recovery and after an ETS programming operation can be set for each output.
  • Logical individual linking function for each output.
  • Blocking function can be parametrised for each channel. Alternative separate forced setting function for each output.
  • Time functions (switch-on delay, switch-off delay).
  • Staircase light function with advance warning function via time-controlled reduction of lighting or activation of permanent lighting.
  • Staircase function with time extension or variable staircase time allocation via communication object.
  • Soft ON function and Soft OFF function can be set.
  • Automatic switch-off can be set where brightness value < X % (with individual delay time).
  • Can be integrated into light scenes: Up to 64 internal scenes can be parametrised per output.
  • Delay time for scene retrieval can be configured.
  • Dimming performance can be set when a new scene is called up (brightening, dimming, fading).
  • Visual feedback when saving a scene.
  • Extended scene retrieval (scene toggling via 1 bit).
  • Elapsed operating time meter can be activated individually for each output.
  • Elapsed operating time meter as forward meter (with optional threshold value) or backward meter (with optional starting value).

Logic functions

  • The device has 8 internal logic functions.
  • Logic gate (AND, OR, exclusive AND, exclusive OR, each with up to 4 inputs).
  • 1-bit to 1-byte converter with input filter, blocking object and specification of output values.
  • Blocking element with filter and time functions and blocking object.
  • Comparator for values with 9 different input data formats and many comparison operations.
  • Limit value switch with hysteresis with upper and lower threshold values for 9 different input data formats. Including specification of the 1-bit output values.
  • The logic functions have their own KNX communication objects and can process telegrams from the actuator or other bus devices.

Technical data

KNX medium:
TP256

Rated voltage:
AC 110 to 230 V, 50/60 Hz

Max. connected load (AC 230 V) per channel
Light bulbs:
20 to 225 W
HV halogen lamps:
20 to 225 W
Wound transformer:
20 to 210 VA
Gira Tronic transformer:
20 to 225 W
Wound transformer with NV-LED:
20 to 100 VA
electronic transformer with NV-LED:
typically 20 to 200 W
HV LED lamps:
typically 1 to 200 W
Compact fluorescent lamp:
typically 20 to 150 W

Connected load (AC 110 V) per channel
Light bulbs:
20 to 110 (120) W
HV halogen lamps:
20 to 110 (120) W
Wound transformer:
20 to 110 VA
Gira Tronic transformer:
20 to 110 (120) W
Wound transformer with NV-LED:
20 to 50 VA
electronic transformer with NV-LED:
typically 20 to 50 (100) W
HV LED lamps:
typically 1 to 18 (100) W
Compact fluorescent lamp:
typically 20 to 40 (75) W

Connections
KNX:
Connection and junction terminal
Load:
Screw terminals

Connections:
max. 4 mm²

Notes

  • The maximum connected load depends on the operating mode selected (leading edge or trailing edge). You will find more detailed information in the operating instructions.
  • Power extension using Gira power boosters.
  • Only use up to 95% of the capacity of outputs connected in parallel. Do not connect compact fluorescent lamps to dimming outputs connected in parallel. Do not extend dimming outputs connected in parallel with power boosters.
  • Installation on DIN top-hat rail.
  • KNX Data Secure compatible.
  • Fast application download (long frame support).
  • Firmware can be updated using the Gira ETS Service App (additional software).

Scope of supply

  • KNX connection and junction terminal included in the scope of supply.

Dimensions

Modular widths (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Dimming actuator, 4-gang
Operating instructions

Operating instructions.

Load
Order no.
2015 00
2025 00
File format
PDF
File size
613 Kb

Dimming actuator, 4-gang Komfort
Technical Documentation

Technical documentation.

Load
Order no.
2025 00
File format
PDF
File size
4.172 Kb

Dimming actuator, 4-gang Komfort
Product database

from ETS5.7.3

Load
Order no.
2025 00
File format
ZIP
File size
1.581 Kb

Dimming actuator, 4-gang
Operating instructions

Operating instructions.

Load
Order no.
2015 00
2025 00
File format
PDF
File size
613 Kb

Dimming actuator, 4-gang Komfort
Technical Documentation

Technical documentation.

Load
Order no.
2025 00
File format
PDF
File size
4.172 Kb

Dimming actuator, 4-gang Komfort
Product database

from ETS5.7.3

Load
Order no.
2025 00
File format
ZIP
File size
1.581 Kb

Parts list

0 items
To the parts list