Wind sensor Standard

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0913 00
0913 00
EAN 4010337913009
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The wind sensor enables e.g. blinds to be raised depending on the wind strength. In this way, sensitive blind slats can be protected from increasing wind.
  • Recording and evaluating wind speeds.
  • 8 adjustable wind strengths.
  • Wind alarm is triggered 15 seconds after the set wind strength threshold is exceeded.
  • Test run for function testing.
  • Evaluation unit: Surface-mounted device for indoor installation in dry rooms.
  • Wind transmitter: Device for outdoor installation.

Technical data

Wind transmitter
Material of the transmitter and cup anemometer:
Plastic (ABS), black
Ambient temperature:
-20 °C to +55 °C
Connection cable:
JY-ST-Y 2 x 0.6 mm², length 3 m (can be extended to max. 50 m)
Protection class:
IP55

Evaluation unit
Wind warning range:
3.3 to 24.5 m/s, can be set to one of 8 levels
Switching contact:
Relay with zero-voltage NO contact
Load capacity:
max. 2 A
Operating voltage:
AC 230?V
Protection class:
IP20

Dimensions
W x H x D:
110 mm x 99 mm x 38 mm

Scope of supply

  • Mounting bracket included in the scope of supply.

Dimensions in mm

Cup diameter of the wind transmitter: Ø 134 H 160

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Wind sensor Standard
Operating instructions

Operating manual.

Order no. 0913 00

PDF, 1.986 Kb

Load


Wind sensor Standard
Operating instructions

Operating manual.

Order no. 0913 00

PDF, 1.986 Kb

Load


Ordering info Features Downloads