Gira One Medium:
Twisted pair YCYM 2 x 2 x 0.8
Test voltage:
4 kV (KNX/EIB bus line)
Rated voltage:
AC 110 to 230 V, 50/60 Hz
Max. connected load (AC 230 V) per channel
HV halogen lamps:
20 to 225 W
Wound transformer:
20 to 210 VA
Tronic transformer:
20 to 225 W
Wound transformer with NV-LED:
20 to 100 VA
electronic transformer with NV-LED:
typically 20 to 200 W
HV LED lamps:
typically 1 to 200 W
Compact fluorescent lamp:
typically 20 to 150 W
Connected load (AC 110 V) per channel
Light bulbs:
20 to 110 (120) W
HV halogen lamps:
20 to 110 (120) W
Wound transformer:
20 to 110 VA
Tronic transformer:
20 to 110 (120) W
Wound transformer with NV-LED:
20 to 50 VA
electronic transformer with NV-LED:
typically 20 to 50 (100) W
HV LED lamps:
typically 1 to 18 (100) W
Compact fluorescent lamp:
typically 20 to 40 (75) W
Gira One Bus:
Connection and junction terminal