Power supply 320 mA with integrated choke for Gira One and KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2122 00
2122 00
EAN 4010337023227
Packing unit 1
PS 66
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Features

Features

  • Two identical power supplies can be switched directly in parallel to increase power.

Technical data

Output current:
320 mA

Short-circuit current:
max. 1 A

Notes

  • The 320 mA power supply can supply power to up to 30 Gira One devices.

Scope of supply

  • KNX connection and junction terminal included in the scope of supply.

Dimensions

Modular width (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


IFC file for BIM (Building information modeling)

Order no. 212200

IFC, 14 Kb

Load


Gira One
Guides / system basics

System basics

Order no.

PDF, 52.532 Kb

Load


Power supplies with integrated choke
Product database

from ETS4

Order no. 2120 00
2122 00
2130 00
2138 00

ZIP, 42 Kb

Load


Power supply with integrated choke
Operating instructions

Operating instructions.

Order no. 2120 00
2122 00
2130 00
2138 00

PDF, 727 Kb

Load


Power supply with integrated choke
Technical Documentation

Technical documentation.

Order no. 2120 00
2122 00
2130 00
2138 00

PDF, 2.687 Kb

Load


Ordering info Features Downloads