Gira One server

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2039 00
2039 00
EAN 4010337114062
Packing unit 1
PS 25
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Start-up server for up to 200 Gira One devices.
  • Visualisation server for mobile end devices (iOS and Android).
  • Gira Smart Home App also available for PCs with Windows operating system.
  • Devices that can be viewed in the Gira Smart Home App: Switches, dimmers, garage doors, door openers, blinds, awnings, skylights, roof domes (with and without positioning), floor heating (electric), floor heating (water-fed), radiators (electric), radiators (water-fed), floor heating/cooling (water-fed), heating/cooling requirement notifications, binary state (on, off) displays, decimal state (actual temperature) displays
  • Group control (switches, dimmers, garage doors, door openers, blinds, awnings, skylights, roof domes), scenes, IP camera, Sonos audio control, Philips hue, eNet SMART HOME.
  • Automatic project documentation.
  • Automatic end-customer documentation.
  • Integrated diagnostic function:
    • bus monitor to control devices and electrical loads.
    • Telegram monitor with ring memory for storing up to 500,000 telegrams.
  • Up to 250 devices can be controlled for each project via the Gira Smart Home App.
  • Up to 250 timers, each with 10 timer points, can be set by the user in the app.
  • Up to 62 users can be created in user management.
  • Occupied-home simulation with the simulation starting according to the day.
  • Connection to Sonos with a maximum of 8 Sonos rooms incl. assignment and selection of favourites.
  • Connection to Philips Hue with a maximum of 30 Hue consumers or a maximum of 5 Hue bridges.
  • Connection of up to 20 IP cameras.
  • Connection of a Gira eNet SMART HOME server with a maximum of 100 eNet switching, dimming and shading devices.
  • Simultaneous access to the Gira One server from 100 mobile devices.
  • Intuitive app user interface that can be adapted by the user:
    • Individual favourites area.
    • Easy configuration of timers and scenes.
    • Easy adaptation of functions and rooms (sorting, inscriptions, symbols, parameters, room and trade assignment).
    • More than 400 symbols are available to customise the display.
    • Temperature display in the header (indoor and outdoor temperature).
    • NFC tag for calling up individual scenes.
    • Automatic location detection via GPS for the astro function.
    • Enable and activate remote access for other users.
    • Enable remote maintenance for electricians.
    • User administration incl. administration of access rights for individual users.
    • PIN protection for system settings within the Gira Smart Home App.
    • The device password for the Gira One server can be changed via the Gira Smart Home App by the administrator.
    • Up to 50 scenes, each with 64 scene variants.
  • Access to multiple profiles in the Gira Smart Home App (Gira One, Gira X1).
  • Time-saving start-up:
    • Project planning and start-up take place via the new Gira Project Assistant (GPA version 5 and higher). The Gira Project Assistant is available free of charge in the Gira download area.
    • Assistance-guided step-by-step project planning allows for very simple start-up of the Gira One system.
    • Offline start-up with GPA: Prepare at your desk, even if you don’t have the devices yet. On-site installation at the customer’s premises once the devices have been installed.
    • Quick project changes and updates during operation without the need to restart the device.
  • Readout of current project via GPA.
  • Project backup:A copy of the project automatically saved to the Gira One server.
  • Regular functional upgrades and updates available with free of charge firmware and software updates.
  • Two RJ45 jacks with a switch function help make looping the patch cord straightforward.
  • Based on the globally proven and Smart Home Standard KNX.

High security:

  • Integrated, secure remote access function for Gira Smart Home App.
  • Integrated, secure remote maintenance function with Gira Project Assistant.
  • The device password protects the Gira One Server against unauthorised access.
  • Encrypted TLS data transfer between the Gira Smart Home App and the Gira One server, as well as between GPA and the Gira One server prevents interception by third parties.
  • Encrypted bus communication (KNX Data Secure) between Gira One devices and the Gira One Server protects against unwanted access and manipulation of the Smart Home by third parties.
  • VDE certificate “Smart Home – Information Security Tested”.

Technical data

Gira One Medium:
Twisted pair (TP),YCYM 2 x 2 x 0.8

Test voltage:
4 kV (KNX/EIB bus line)

Rated voltage:
DC 24 to 30 V

Power consumption:
2 W

IP communication:
Ethernet 10/100 BaseT (10/100 Mbit/s)

Supported protocols:
DHCP, AutoIP, TCP/IP, UDP/IP

Connections:
IP: 2 x RJ45 jacks

Connections:
Gira One bus: Connection and junction terminal

Ambient temperature:
0 °C to +45 °C

Current consumption:
70 mA

Notes

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira One
Guides / system basics

System basics

Order no.

PDF, 50.639 Kb

Load


Gira One Server
Operating instructions

Installation and operating instructions

Order no. 2039 00

PDF, 280 Kb

Load


Gira One Server
Technical Documentation

Technical documentation

Order no. 2039 00

PDF, 633 Kb

Load


Gira One Server Firmware-Update
Software

To perform the update the Gira Project Assistant V 5.2 is required.

Order no. 2039 00

ZIP, 55.311 Kb

Load


Gira Projekt Assistent (GPA)
Software

Configuration software for Gira One, Gira L1, Gira X1, Gira S1, Gira G1, DCS-IP data interface and Alarm Connect security system.

Order no.

ZIP, 1.092.770 Kb

Load


Gira Smart Home Windows Client 32 Bit
Software

Gira Smart Home App for Windows PC

Order no. 2096 00
2039 00

EXE, 60.845 Kb

Load


Gira Smart Home Windows Client 64 Bit
Software

Gira Smart Home App for Windows PC

Order no. 2096 00
2039 00

EXE, 63.707 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Gira One
Guides / system basics

System basics

Order no.

PDF, 50.639 Kb

Load


Gira One Server
Operating instructions

Installation and operating instructions

Order no. 2039 00

PDF, 280 Kb

Load


Gira One Server
Technical Documentation

Technical documentation

Order no. 2039 00

PDF, 633 Kb

Load


Gira One Server Firmware-Update
Software

To perform the update the Gira Project Assistant V 5.2 is required.

Order no. 2039 00

ZIP, 55.311 Kb

Load


Gira Projekt Assistent (GPA)
Software

Configuration software for Gira One, Gira L1, Gira X1, Gira S1, Gira G1, DCS-IP data interface and Alarm Connect security system.

Order no.

ZIP, 1.092.770 Kb

Load


Gira Smart Home Windows Client 32 Bit
Software

Gira Smart Home App for Windows PC

Order no. 2096 00
2039 00

EXE, 60.845 Kb

Load


Gira Smart Home Windows Client 64 Bit
Software

Gira Smart Home App for Windows PC

Order no. 2096 00
2039 00

EXE, 63.707 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Ordering info Features Downloads