SCHUKO socket outlet 16 A 250 V~ with hinged cover, inscription space and shutter
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4557 01
4557 01
EAN 4010337094258
Packing unit 1/5
PS 01
pure white glossy
Order no. 4557 03
4557 03
EAN 4010337094265
Packing unit 1/5
PS 01
pure white matt
Order no. 4557 27
4557 27
EAN 4010337094296
Packing unit 1/5
PS 01
anthracite
Order no. 4557 28
4557 28
EAN 4010337094302
Packing unit 1/5
PS 11
colour aluminium
Order no. 4557 26
4557 26
EAN 4010337094289
Packing unit 1/5
PS 11
black matt
Order no. 4557 005
4557 005
EAN 4010337094241
Packing unit 1/5
PS 11
grey matt
Order no. 4557 015
4557 015
EAN 4010337094319
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces fully compatible 2762 ...

Optional accessories

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
shutter:
0°C to +45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Scope of supply

  • Inscription label “EDV” is enclosed.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads