Pushbutton sensor 3 Komfort, 6-gang (3+3) for KNX
System 55, with start-up rocker

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5136 00
5136 00
EAN 4010337086871
Packing unit 1
PS 46
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

 

bus coup.3 One of the following articles:
rocker set 6-g (3+3) in.sp. rocker set 6-g (3+3) rocker set 6-g (3+3) inscr. One of the following articles:
cov.fr. 2-g w/o cb

Optional accessories

Optional spare part

Features

Features

  • Installation on bus coupler 3.
  • Safeguarded from disassembly because it is screw-fastened.
  • Two multicoloured status LEDs per operating surface.
  • Integrated temperature sensor for measuring and forwarding the ambient room temperature.
  • Rocker function or button function can be set for each operating surface.
  • Rocker function: Switching, dimming, blind control, value transmitter 1-byte, value transmitter 2-byte, scene auxiliary unit, and room temperature controller auxiliary unit.
  • Button function: Switching, dimming, blind control, value transmitter 1-byte, value transmitter 2-byte, scene auxiliary unit, and room temperature controller auxiliary unit.
  • Controller auxiliary unit: Operating mode switchover with normal and high priority, defined selection of an operating mode, change between different operating modes, change of presence status, setpoint offset.
  • Blocker for blocking individual buttons or rocker functions.
  • Alarm message displayed through all LEDs flashing.
  • Multicoloured status LED (red, green, blue) can be configured globally or separately. A superimposed function can be activated on the bus whereby the colour and display information of individual status LEDs can be modified according to priority.
  • Communication object for controlling the brightness of the status LED and for illuminating the inscription space (e.g. for reducing brightness in bedrooms at night).
  • Inscription space illumination for rocker sets with inscription space.
  • Illumination of inscription space ON, OFF, automatic switch-off, or switchable via object.

Technical data

Ambient temperature:
-5 °C to +45 °C

Protection class:
III

Notes

  • Professional inscription by the Gira inscription servicewww.marking.gira.com.
  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.

Scope of supply

  • Plain inscription labels included.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira push button sensor 3
Product information

Product information
Gira push button sensor 3
Controlling the Gira KNX / EIB
electrical installation
Order no. 17171 90

Order no.

PDF, 441 Kb

Load


Push button sensor 3 basic 1-2-/3-gang, Push button sensor 3 comfort 1-/2-/3-/4-/6-gang
Operating instructions

Operating instructions.

Order no. 5111 00
5112 00
5113 00
5131 00
5132 00
5133 00
5134 00
5136 00

PDF, 1.205 Kb

Load


Push button sensor 3 comfort 1-/2-/3-/4-/6-gang
Technical Documentation

Technical documentation.

Order no. 5131 00
5132 00
5133 00
5134 00
5136 00

PDF, 2.027 Kb

Load


Push button sensor 3 comfort 6-gang (3+3)
Product database

Product database from ETS3.0d, 526 KByte.

Order no. 5136 00

VD4, 526 Kb

Load


Ordering info Features Downloads