The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms.
Technical data
Rated voltage:
AC 230 V, 50 Hz
Power consumption:
0.05 W / 1.65 mA
Light intensity:
0.2 cd
Ambient temperature:
-15 °C to +40 °C
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.