Insert for USB power supply, 2-gang
Type A / type C

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
White
Order no. 2349 00
2349 00
EAN 4010337104681
Packing unit 1/5
PS 02
black
Order no. 2369 00
2369 00
EAN 4010337075905
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

cov. TAE USB cov. in.sp. TAE USB

Features

Features

  • Charging option for up to two end devices simultaneously using USB cable type A and type C.
  • Suitable as a charging device, e.g. for mobile telephones and similar devices.

Technical data

Charging current:
max. 3 A

Rated voltage
Primary:
AC 100 – 240 V, 50/60 Hz
Secondary:
5 V (± 5%)

Standby:
≤ 0.15 W

Installation depth:
32 mm

Ambient temperature:
+10 °C to +40 °C

Efficiency:
≥ 75%

Standard-compliant:
DIN EN 60950-1/A2

Scope of supply

  • USB cables are not included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Insert for USB power supply, 2-gang
Operating instructions

Operating instructions.

Order no. 2349 00
2359 00
2369 00

PDF, 535 Kb

Load


Insert for USB power supply, 2-gang
Operating instructions

Operating instructions.

Order no. 2349 00
2359 00
2369 00

PDF, 535 Kb

Load


Ordering info Features Downloads