New

Button with rocker, 2-gang blank / arrow symbols for Gira One and KNX
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5175 01
5175 01
EAN 4010337090816
Packing unit 1/5
PS 06
pure white glossy
Order no. 5175 03
5175 03
EAN 4010337090823
Packing unit 1/5
PS 06
pure white matt
Order no. 5175 27
5175 27
EAN 4010337090830
Packing unit 1/5
PS 06
anthracite
Order no. 5175 28
5175 28
EAN 4010337090847
Packing unit 1/5
PS 06
colour aluminium
Order no. 5175 26
5175 26
EAN 4010337090854
Packing unit 1/5
PS 06
black matt
Order no. 5175 005
5175 005
EAN 4010337090861
Packing unit 1/5
PS 06
grey matt
Order no. 5175 015
5175 015
EAN 4010337090885
Packing unit 1/5
PS 06
stainless steel
Order no. 5175 600
5175 600
EAN 4010337090878
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Alternative description

Optional accessories

Features

Features

  • Button for KNX with integrated bus coupler.
  • Integrated temperature sensor.
  • Rocker function or button function can be set for each operating surface.
  • Control of up to four functions possible using the button function of the KNX button.

Operating functions

  • The button or rocker function operating concept can be parametrised.
  • Switching, dimming and colour temperature, colour control and brightness, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit.
  • Switching: The command when pressing and / or releasing is adjustable (No reaction, Switch on, Switch off, Switch over).
  • Dimming and colour temperature: Brightness and/or colour temperature, the command when pressing, the time between switching and dimming, the dimming in different steps, the telegram repetition if pressed for a long time and the sending of a stop telegram at the end of pressing can be set.
  • Colour control and brightness: Colour cycle or brightness adjustment, the command when pressing, the time between switching and dimming, the start value, the increment and the time between two telegrams can be set.
  • Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment.
  • Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable.
  • Scene auxiliary unit: The mode of operation (with or without memory function) and the scene number are adjustable.
  • 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately.
  • Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint offset) can be set.
  • Function for disabling individual buttons and rockers.

Controller auxiliary unit properties

  • The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint offset).
  • Evaluation of the controller status via status LED.
  • Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature.

Functions of the status LEDs

  • The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint offset display.
  • Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up optionally in red, green or blue.
  • The brightness of the status LED can be adjusted in five steps. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object.

Technical data

KNX medium:
TP256

KNX connection:
Connection and junction terminal

Protection class:
III

Installation depth:
15 mm

Ambient temperature:
-5 °C to +50 °C

Notes

  • KNX Data Secure compatible.
  • Firmware can be updated using the Gira ETS Service App (additional software).
  • For use when using Gira TX_44, adapter frame IP20 and the cover from System 55.
  • The rockers are optionally interchangeable with alternative versions.

Scope of supply

  • Connection and junction terminal for KNX included in the scope of supply.
  • Support ring with screws included in the scope of delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Button, rocker for Gira One
Operating instructions

Operating instructions.

Order no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..

PDF, 3.407 Kb

Load


Button, rocker for KNX
Operating instructions

Operating instructions.

Order no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..

PDF, 3.519 Kb

Load


Button, rocker for KNX
Technical Documentation

Technical documentation.

Order no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..

PDF, 4.993 Kb

Load


Button, rocker for KNX
Product database

Product database from ETS5.7.3

Order no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..

ZIP, 4.113 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 283 Kb

Load


Button, rocker for Gira One
Operating instructions

Operating instructions.

Order no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..

PDF, 3.407 Kb

Load


Button, rocker for KNX
Operating instructions

Operating instructions.

Order no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..

PDF, 3.519 Kb

Load


Button, rocker for KNX
Technical Documentation

Technical documentation.

Order no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..

PDF, 4.993 Kb

Load


Button, rocker for KNX
Product database

Product database from ETS5.7.3

Order no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..

ZIP, 4.113 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 283 Kb

Load


Ordering info Features Downloads