Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

VGA 15-pole and mini jack 3.5 mm insert
Gender changer, VGA, breakout cable, mini jack


cream white glossy
Order no. 5658 01
EAN 4010337461234
Packing unit 1
PS 01

pure white glossy
Order no. 5658 03
EAN 4010337461241
Packing unit 1
PS 01

black matt
Order no. 5658 10
EAN 4010337461258
Packing unit 1
PS 01

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 06/2021.

Necessary accessories

One of the following articles:
 

Technical data

Installation depth
Gender changer:
at least 21 mm
Breakout cable:
at least 57 mm

Wave impedance for breakout cable:
75 Ω

Length of the breakout cable:
200 mm

Notes

  • For screw mounting only.
  • Important! Observe construction space for plug and bending radii.
  • If using with gender changers:
    Not suitable for duct installation or a standard device box.
    Connection with angled plug recommended.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Parts list

0 items
To the parts list