Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

SCHUKO socket outlet 16 A 250 V~ with hinged cover, including seal kit IP44 and cover frame
Standard 55


cream white glossy
Order no. 1157 01
EAN 4010337004882
Packing unit 1
PS 01

pure white glossy
Order no. 1157 03
EAN 4010337004899
Packing unit 1
PS 01

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • UV-resistant

Technical data

Installation depth:
32 mm

Connections
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • With increased contact pressure of the eath bar tested in compliance with T.N.O.

Scope of supply

  • Set of SCHUKO socket outlets with hinged cover, seal kit IP44 and frame Standard 55.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Parts list

0 items
To the parts list