Combination actuator blind and heating for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Flush-mounted
Order no. 2164 00
2164 00
EAN 4010337075936
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available while stocks last.

Features

Features

  • The combination actuator blind and heating is a combination of a blind actuator with a heating actuator. It has three binary inputs for controlling the connected blind, shutter, awning or ventilation flap in the state of delivery.
  • Operating mode can be configured: blinds, shutters, awnings or ventilation flaps.
  • Separately parameterisable movement times with movement time extension for movements into the upper end position.
  • Feedback of the curtain position or slat position. Active or passive (object can be read out) cyclical feedback functions.
  • Assignments of up to five different safety functions (three wind alarms, one rain alarm, one frost alarm) or optionally with cyclical monitoring.
  • Sun protection function with fixed and variable curtain or slat positions can be activated.
  • Integration in complex shading systems, optionally with automatic heating/cooling and presence function.
  • Behaviour after bus voltage failure and recovery can be set.
  • Feedback can be delayed until after the recovery of bus voltage.
  • Forced setting function can be realised for each blind output.
  • Integration in scenes is possible, 8 internal scenes at the most can be parameterised per channel.
  • Memory function for light scenes.
  • Output, can be controlled via a corrected variable (1-bit or 1-byte).
  • Status feedback (1-bit or 1-byte) automatically or on read request.
  • Valve control (open/closed while de-energized) can be configured.
  • Summer or winter mode can be selected via an object.
  • Cyclical monitoring of the corrected variable; if a corrected variable telegram remains off within a monitoring period, the output switches into emergency mode and an alarm message is sent.
  • Each output can be locked in a forced position, and different values are possible for summer and winter operation.
  • Behaviour upon bus voltage recovery and fails can be parameterised separately for each output.
  • Messages to indicate short circuits or load failures can be set via an object.
  • Control of servos in switching operation or PWM operation.
  • Protective function against jammed valve.

Technical data

KNX medium:
TP1-64 as of index I02 TP1-256)

Rated voltage:
AC 230/240 V, 50/60 Hz

Blind output
Switching current:
3 A / AC 1
Motors AC 230 V:
600 VA

Heating output
Switching contact:
Triac
Switching current:
5 to 25 mA
Number of drives per output:
max. 2

Number of inputs:
3 x zero-voltage

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Combination actuator blind and heating
Technical Documentation

Technical documentation.

Order no. 2164 00

PDF, 6.470 Kb

Load


Combination actuator blind and heating
Product database

Product database from ETS2, 308 kbytes.

Order no. 2164 00

VD2, 308 Kb

Load


Combination actuator blind and heating
Product database

from ETS3.0d

Order no. 2164 00

VD4, 307 Kb

Load


Combination actuator, Blind actuator, Heating actuator
Operating instructions

Operating instructions.

Order no. 2164 00
2165 00
2166 00

PDF, 1.143 Kb

Load


Combination actuator blind and heating
Technical Documentation

Technical documentation.

Order no. 2164 00

PDF, 6.470 Kb

Load


Combination actuator blind and heating
Product database

Product database from ETS2, 308 kbytes.

Order no. 2164 00

VD2, 308 Kb

Load


Combination actuator blind and heating
Product database

from ETS3.0d

Order no. 2164 00

VD4, 307 Kb

Load


Combination actuator, Blind actuator, Heating actuator
Operating instructions

Operating instructions.

Order no. 2164 00
2165 00
2166 00

PDF, 1.143 Kb

Load


Ordering info Features Downloads