System 3000 operating top unit BT
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5368 01
5368 01
EAN 4010337104094
Packing unit 1/5
PS 02
pure white glossy
Order no. 5368 03
5368 03
EAN 4010337104100
Packing unit 1/5
PS 02
pure white matt
Order no. 5368 27
5368 27
EAN 4010337104124
Packing unit 1/5
PS 02
anthracite
Order no. 5368 28
5368 28
EAN 4010337104131
Packing unit 1/5
PS 02
colour aluminium
Order no. 5368 26
5368 26
EAN 4010337104117
Packing unit 1/5
PS 02
black matt
Order no. 5368 005
5368 005
EAN 4010337104148
Packing unit 1/5
PS 02
grey matt
Order no. 5368 015
5368 015
EAN 4010337104155
Packing unit 1/5
PS 02
stainless steel
Order no. 5368 600
5368 600
EAN 4010337104162
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App.
  • Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.

Functions on the top unit

  • Operation of hangings and lighting.
  • The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.
  • Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit.

Functions with the Gira System 3000 app

  • Operation of hangings and lighting with status feedback.
  • Display the current hanging position or dimmer setting.
  • Activate/deactivate automatic mode.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.
  • Programming of up to 40 individual switching times.
  • Blind or slat positions or switching and dimming values can be stored for each switching time.
  • Switching times can be copied to other devices.
  • Switching at sunrise or sunset (astro function).
  • Astro time can be optimised by determining the location.
  • Astro time shift adjustable.
  • Random function.
  • Automatic date and time refresh when connecting smartphones or tablets.
  • Password protection possible for time programs and configuration.
  • Save a hanging position, hanging travel time, slat reversal time.
  • Changeover to inverse operation possible for blind inserts.
  • Maximum brightness and minimum brightness adjustable for dimming insert.

Technical data

Accuracy
Per month:
± 10 s

Power reserve:
approx. 4 h

Wireless frequency:
2.402 to 2.480 GHz

Transmission power:
max. 2.5 mW, class 2

Transmission range:
typically 10 m

Ambient temperature:
-5 °C to +45 °C

Notes

  • The time is updated upon connection to the Gira System 3000 app.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Blind timer and timer BT, Operating top unit BT
Operating instructions

Operating instructions.

Order no. 5367 ..
5368 ..

PDF, 525 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Operating top unit BT
Certificates

EC-Declaration of Conformity

Order no. 5368 ..

PDF, 200 Kb

Load


Ordering info Features Downloads