Plug & Light wall luminaire, dimmable

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2698 102
2698 102
EAN 4010337056126
Packing unit 1
PS 28
black matt
Order no. 2698 105
2698 105
EAN 4010337056133
Packing unit 1
PS 28
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

P&L light sock. P&L light sock. mech.locking

Features

Features

  • Operation with light socket outlet of the Plug & Light system.
  • Light top unit for indoor lighting.
  • Continuously rotatable by 360°.
  • Dimmable with suitable trailing edge dimmer at constant colour temperature of approx. 2700 K (requires separate wire from the dimmer to the light socket outlet).

Technical data

Rated voltage:
DC 12 V SELV

Power consumption:
4.1 W

Light current:
290 lm

Colour temperature:
2700 k

Colour rendering (Ra):
typ. 90

Energy efficiency class:
A++ to A

Lifetime (L80/B10):
60,000 h

Beam angle:
asymmetrical

Dimming range:
1 to 100%

Protection type:
IP20

Protection class:
III

Ambient temperature:
+5 °C to +25 °C

Notes

  • If the light is to be dimmed, a permanent AC 230 V power supply is necessary in addition to the dimmer signal.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Wall luminaire, dimmable
Operating instructions

Operating instructions.

Order no. 2698 ..

PDF, 334 Kb

Load


Wall luminaire, dimmable
Operating instructions

Operating instructions.

Order no. 2698 ..

PDF, 334 Kb

Load


Ordering info Features Downloads