Plug & Light spotlight dimmable with warm dimming function

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2695 102
2695 102
EAN 4010337056096
Packing unit 1
PS 28
black matt
Order no. 2695 105
2695 105
EAN 4010337056119
Packing unit 1
PS 28
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

P&L light sock. P&L light sock. mech.locking

Features

Features

  • Operation with light socket outlet of the Plug & Light system.
  • Light top unit for indoor lighting.
  • Adjustable anti-glare attachment via three latching steps (5, 10 and 15 mm).
  • 0° to 90° swivelling.
  • Continuously rotatable by 360°.
  • Adjustment of the colour temperature between approx. 2700 K and 4000 K with simultaneous brightness increase from minimum to maximum using a trailing edge dimmer (requires separate wire from the dimmer to the light socket outlet).

Technical data

Rated voltage:
DC 12 V SELV

Power consumption:
5.6 W

Light current:
350 lm

Colour temperature:
2700 to 4000 k

Colour rendering (Ra):
typ. 85

Energy efficiency class:
A++ to A

Lifetime (L80/B10):
60,000 h

Beam angle:
45°

Dimming range:
1 to 100%

Protection type:
IP20

Protection class:
III

Ambient temperature:
+5 °C to +25 °C

Notes

  • If the light is to be dimmed, a permanent AC 230 V power supply is necessary in addition to the dimmer signal.

Scope of supply

  • Item 2695 102 is supplied with an additional white aperture ring.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Spotlight, dimmable / Spotlight, dimmable (warm light)
Operating instructions

Operating instructions.

Order no. 2692 ..
2695 ..

PDF, 570 Kb

Load


Spotlight, dimmable / Spotlight, dimmable (warm light)
Operating instructions

Operating instructions.

Order no. 2692 ..
2695 ..

PDF, 570 Kb

Load


Ordering info Features Downloads