Plug & Light light socket outlet
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2688 102
2688 102
EAN 4010337056034
Packing unit 1
PS 28
black matt
Order no. 2688 105
2688 105
EAN 4010337056041
Packing unit 1
PS 28
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Ballast device for switching and dimming light top units from the Plug & Light system.
  • Connection to switch or universal LED dimming insert (trailing edge principle).
  • Magnetic mounting of the light top units.
  • Automatic detection of the plugged-in light top units.
  • Low voltage SELV DC.
  • Mounting on wall or ceiling.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Output voltage:
DC 12 V SELV

Connected load:
8 W

Protection type:
IP20

Protection class:
II

Ambient temperature:
+5 °C to +35 °C

Notes

  • You can purchase additional lights that are compatible with the light socket outlet via Plug & Light members, e. g. Brumberg.
    All information can be found on the Plug & Light members’ websites.
  • If the light is to be dimmed, a permanent AC 230 V power supply is necessary in addition to the dimmer signal.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Light socket outlet, Light socket outlet with lock
Operating instructions

Operating instructions.

Order no. 2685 ..
2688 ..

PDF, 1.491 Kb

Load


Light socket outlet, Light socket outlet with lock
Operating instructions

Operating instructions.

Order no. 2685 ..
2688 ..

PDF, 1.491 Kb

Load


Ordering info Features Downloads