Fast programming for adopting the current time as the programmed movement time/switching time.
Automatic summer/winter time switchover, deactivatable.
Switching at sunrise or sunset (astro function) adjustable for 18 countries.
Astro time for sunrise and sunset can be individually adjusted by ±2 hours.
The blocking function blocks operation of the auxiliary unit and deactivates automatic mode.
The display turns off after 2 minutes, permanent display of time is possible.
Programming of one raising and one lowering time or two switch-on and switch-off times for each day in week segments Mon-Fri and Sat+Sun.
Technical data
Accuracy
Per month:
±10 s
Power reserve:
Approx. 4 h
Ambient temperature:
-5 °C to +45 °C
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.