System 3000 universal LED rotary dimming insert Standard

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2450 00
2450 00
EAN 4010337031406
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
  • Automatic setting of dimming principle according to load (leading or trailing edge).
  • Switch-on function that preserves the life of the lamp.
  • Switch-on brightness can be saved permanently.
  • Switch on with the last brightness set, or a saved switch-on brightness.
  • Minimum brightness can be set.
  • Electronic short-circuit protection.
  • Electronic excess-temperature protection.
  • Operation with or without a neutral conductor connection.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
max. 0.35 W

Connected load at 25 °C
HV LED lamps (leading edge):
typically 3 to 60 W
HV LED lamps (trailing edge):
typically 3 to 120 W
Compact fluorescent lamp:
typically 3 to 60 W
Light bulbs:
20 to 210 W
HV halogen lamps:
20 to 210 W
Tronic transformers:
20 to 210 W
electronic transformer with NV-LED:
typically 20 to 60 W
Wound electronic transformer:
20 to 210 VA
Wound transformer with NV-LED:
typically 20 to 60 VA

Cable length
Load:
Max. 100 m

Installation:
in device box pursuant to DIN 49073

Installation depth:
24 mm

Connection cross section
Single-wire:
Max. 4 mm²
Fine-wire without core jacket:
Max. 4 mm²
fine-wire with core jacket:
Max. 4 mm²

Ambient temperature:
-5 °C to +45 °C

Notes

  • In principle, it is possible to operate the dimmer without connecting the neutral conductor, but some LED and CFLi light sources make the neutral conductor connection necessary to avoid flickering.
  • Operation without a neutral conductor increases the minimum load for light bulbs, HV halogen lamps, Tronic transformers and wound transformers to 50 W.
  • Electronic transformers and ballast devices for LED lamps can be operated with the dimming procedure specified by the manufacturer.
  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


System 3000 universal LED rotary dimming insert Standard
Life cycle assessment information

Life cycle assessment in accordance with ISO 14040

Order no. 2450 00

PDF, 327 Kb

Load


Universal LED rotary dimming insert Standard
Operating instructions

Operating instructions.

Order no. 2450 00

PDF, 429 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


System 3000 universal LED rotary dimming insert Standard
Life cycle assessment information

Life cycle assessment in accordance with ISO 14040

Order no. 2450 00

PDF, 327 Kb

Load


Universal LED rotary dimming insert Standard
Operating instructions

Operating instructions.

Order no. 2450 00

PDF, 429 Kb

Load


Ordering info Features Downloads