Motion detector Cube 120

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2442 02
2442 02
EAN 4010337056430
Packing unit 1
PS 08
anthracite
Order no. 2442 10
2442 10
EAN 4010337056416
Packing unit 1
PS 08
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • Automatically switches lighting on/off depending on thermal motion and ambient brightness.
  • Automatic temperature-compensated sensor sensitivity.
  • Permanent light (max. 2 h) can be activated with an optional switch/button.
  • Test mode for evaluating the detection range.
  • Individual adjustment of the detection range using enclosed covering panel that can be cut to size.
  • Switch-off delay can be set: 5 s to 15 min or short-term operation of 1 s.
  • Store current twilight value with teach-in function.
  • Glare protection, brightness-independent sensor evaluation for 60 s if there is glare from other light sources.
  • Short-term operation, output is switched on for approx. 1 s.
  • Remote control optional.

Technical data

Rated voltage:
AC 230 V~, 50/60 Hz

Switching current
Ohmic:
16 A (AC1)

Connected load
HV LED lamps:
typically 200 W
Light bulbs:
2000 W
Fluorescent lamps, uncompensated:
1000 VA (cos φ = 0.5)
Fluorescent lamps, parallel-compensated:
500 W (45.6 µF)
Fluorescent lamps, series compensated:
900 W

Capacitive load:
176 µF

Brightness value
Brightness value:
2 to 1000 lx

Adjuster
Delay time:
5 s to 15 min

Connections
Single-wire:
max. 2.5 mm²
Fine-wire without ferrule:
max. 2.5 mm²
Fine-wire with ferrule:
max. 1.5 mm²

Degree of protection:
IP54

Ambient temperature:
-25 °C to +55 °C

Detection angle:
120°

Installation height of 2.50 m
Detection range forwards, max.:
approx. 16 m
Range to each side, max.:
approx. 11 m

Notes

  • Suitable for ceiling or wall mounting, inside or outside.
  • Optional: Can be controlled remotely using IR remote control PIR 3.
  • Observe high peak switch-on currents with "energy saving lamps". Check suitability of the lamps before use!

Scope of supply

  • Covering panel to adjust the detection range is included with delivery.

Dimensions in mm

Without lens: 87 87 85

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Motion detector Cube
Operating instructions

Operating instructions.

Order no. 2442 ..
2444 ..

PDF, 4.581 Kb

Load


Motion detector Cube
Operating instructions

Operating instructions.

Order no. 2442 ..
2444 ..

PDF, 4.581 Kb

Load


Ordering info Features Downloads