Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

eNet wireless operating top unit Memory


cream white glossy
Order no. 5493 01
EAN 4010337091578
Packing unit 1/5
PS 42

pure white glossy
Order no. 5493 03
EAN 4010337091585
Packing unit 1/5
PS 42

pure white matt
Order no. 5493 27
EAN 4010337091592
Packing unit 1/5
PS 42

anthracite
Order no. 5493 28
EAN 4010337091608
Packing unit 1/5
PS 42

colour aluminium
Order no. 5493 26
EAN 4010337091615
Packing unit 1/5
PS 42

black matt
Order no. 5493 005
EAN 4010337091639
Packing unit 1/5
PS 42

stainless steel
Order no. 5493 600
EAN 4010337091622
Packing unit 1/5
PS 42

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces 5490 .., 5491 ..

Necessary accessories

Optional accessories

Features

  • Operation on switching, dimming or blind insert or auxiliary insert, 3-wire from the System 3000 design line.
  • Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
  • Transmitter for wireless transmission of switching, dimming and blind commands.
  • Save a time for raising and lowering blinds or a switch-on and switch-off time. In memory mode, these switching times are repeated every 24 hours.
  • Accuracy: +/- 15 sec. / month
  • Blocking function blocks auxiliary unit operation, wireless operation and deactivates memory mode.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.
  • Status feedback to wireless transmitter.
  • Status display with LED.
  • Evaluation of auxiliary inputs.

Functions in combination with blind insert:

  • Positioning of hangings via scene call-up.
  • Position for sun protection and twilight.
  • Runtime and ventilation position of the hanging can be saved.

Functions in combination with light insert:

  • Scene operation possible.
  • Switch-on brightness can be permanently stored when combined with dimming insert.

Adjustable with eNet server version 2.2 and higher (depending on the insert):

  • Fully encrypted wireless transmission (AES-CCM).
  • Deactivate auxiliary unit evaluation.
  • Operation locks.
  • Reversal time adjustable for blinds, shutters and awnings.
  • Direction of travel can be inverted.
  • Position for sun protection, twilight, lock-out protection and wind alarm.
  • Maximum brightness, minimum brightness and dimming speed adjustable.
  • Delay time.
  • Switch-on/off delay.
  • Dimming ramp up/down.
  • Switch-off pre-warning.
  • Permanent-on, permanent-off.
  • Hotel function.
  • Light control.
  • Repeater function.
  • Device software update.

Technical data

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.0 to 868.6 MHz

Range (free field):
approx. 100 m

Notes

  • The range can be reduced when using a metal top unit and/or metal cover frames.
  • Wireless approval is valid for EU and EFTA countries.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Wireless operating top unit Memory
Operating instructions

Operating instructions

Load
Order no.
5492 ..
5493 ..
File format
PDF
File size
394 Kb

Wireless operating top unit Memory
Operating instructions

Operating instructions

Load
Order no.
5492 ..
5493 ..
File format
PDF
File size
394 Kb

Parts list

0 items
To the parts list