Tool box for DCS-IP data interface

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5599 99
5599 99
EAN 4010337064183
Packing unit 1
PS 20
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Utility for efficient and hassle-free startup of door communication systems.
  • For the parametrisation of Gira door communication systems in combination with the GPA (Gira Project Assistant). The GPA is available free of charge in the Gira download area.
  • Door communication systems can be parametrised before arrival at the building site and even before the products have been delivered. On site, startup is simple and efficient by uploading the project data to the system using a network cable.
  • The startup box comes in a convenient, sturdy case which includes all connections and supplies the DCS IP data interface with power.

Technical data

Power supply:
AC 230 V~

Connections
Mains voltage:
1 x
Network:
1 x RJ45
DC bus:
1 x

Notes

  • Parametrisation requires the Gira Project Assistant (GPA), which you can download for free from the website.

Scope of supply

  • The DCS IP data interface (order no.: 5500 000), the power supply (order no.: 5319 00) and the connection cables are all included.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads