Rocker indicator switch insert 10 AX 250 V~ with orange LED lighting element 230 V~ series switch
Series switch

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Series switch
Order no. 0145 00
0145 00
EAN 4010337041801
Packing unit 10
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2024. Or while stocks last

Necessary accessories

Features

Technical data

Installation depth:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Subject to availability.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Series switch
Installation instructions

Connection diagram rocker indicator switch insert with LED for series switch function

Order no. 0145 00

PDF, 15 Kb

Load


Series switch
Installation instructions

Connection diagram rocker indicator switch insert with LED for series switch function

Order no. 0145 00

PDF, 15 Kb

Load


Ordering info Features Downloads