Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 3000 blind timer and timer BT


cream white glossy
Order No. 5367 01
EAN 4010337027508
Packing unit 1
PS 02

pure white glossy
Order No. 5367 03
EAN 4010337027522
Packing unit 1
PS 02

pure white matt
Order No. 5367 27
EAN 4010337027539
Packing unit 1
PS 02

anthracite
Order No. 5367 28
EAN 4010337027546
Packing unit 1
PS 02

colour aluminium
Order No. 5367 26
EAN 4010337027515
Packing unit 1
PS 02

black matt
Order No. 5367 005
EAN 4010337058809
Packing unit 1
PS 02

stainless steel
Order No. 5367 600
EAN 4010337027553
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces 1308 .., 1309 .., 0385 ...

Necessary accessories

Optional accessories

Optional spare part

Rocker 2-gang unprinted

Features

  • Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
  • Operation and programming with mobile end device (smartphone or tablet) via Bluetooth using the Gira Bluetooth app.
  • Operation on System 3000 switching, dimming or blind insert or auxiliary insert 3-wire.

Functions on the top unit

  • Operation of hangings and lighting.
  • The blocking function blocks operation of the auxiliary unit and deactivates automatic mode.
  • Activate/deactivate automatic mode.
  • The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.
  • Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.

Functions with the Gira Bluetooth app

  • Operation of hangings and lighting with status feedback.
  • Display the current hanging position or dimmer setting.
  • Programming of up to 40 individual switching times.
  • Blind or slat positions or switching and dimming values can be stored for each switching time.
  • Switching times can be copied to other devices.
  • Switching at sunrise or sunset (astro function).
  • Astro time can be optimised by determining the location.
  • Astro time shift adjustable.
  • Random function.
  • Automatic date and time refresh when connecting smartphones or tablets.
  • Password protection possible for time programs and configuration (as of app version 2).
  • Save a hanging position, hanging runtime, slat reversal time.
  • Changeover to inverse operation possible for blind inserts.
  • Maximum brightness and minimum brightness adjustable for dimming insert.
  • Optional: Sun protection and twilight function are possible with System 3000 brightness and temperature sensor Bluetooth.

Technical data

Accuracy
Per month:
± 10 s

Power reserve:
approx. 4 h

Wireless frequency:
2.402 to 2.480 GHz

Transmission power:
max. 2.5 mW, class 2

Transmission range:
typ. 10 m

Ambient temperature:
-5 °C to +45 °C

Notes

  • The time is updated upon connection to the Gira Bluetooth app.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Blind timer and timer Bluetooth
Operating instructions

User manual.

Load
Order No.
5367 ..
File format
PDF
File size
211 Kb

Gira Bluetooth app
Operating instructions

Operating instructions.

Load
Order No.
File format
PDF
File size
1.458 Kb

Gira System 3000
Guides / system basics

System basics

Load
Order No.
File format
PDF
File size
4.415 Kb

Parts list

0 items
To the parts list