Simultaneous control of more than one blind drive.
In each case, two drives are electrically decoupled with one cut-off relay.
With two auxiliary inputs for the individual operation of the blinds and a central input for a central function, e.g. of a timer or for implementation of central control systems in the event of distribution among several RCCBs.
Technical data
Rated voltage:
AC 230 V, 50 Hz
Switching current:
4 A, cos φ ≥ 0.8 ind., 100% switch-on duration
Connections
Power supply:
2 x screw terminal
Central:
2 x screw terminal
Drive 1, 2:
2 screw terminals each
Auxiliary unit 1, 2:
1 screw terminal each
Ambient temperature:
-25 °C to +70 °C
Notes
The DRA cut-off relay is installed on a cap profile rail.
Dimensions
Modular width (MW):
2.5
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.