Socket outlet with earth pin 16 A 250 V~, LED orientation light and shutter
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 1172 01
1172 01
EAN 4010337172017
Packing unit 1/5
PS 02
pure white glossy
Order no. 1172 03
1172 03
EAN 4010337017202
Packing unit 1/5
PS 02
pure white matt
Order no. 1172 27
1172 27
EAN 4010337172277
Packing unit 1/5
PS 02
anthracite
Order no. 1172 28
1172 28
EAN 4010337172284
Packing unit 1/5
PS 02
colour aluminium
Order no. 1172 26
1172 26
EAN 4010337172260
Packing unit 1/5
PS 02
black matt
Order no. 1172 005
1172 005
EAN 4010337037859
Packing unit 1/5
PS 02
grey matt
Order no. 1172 015
1172 015
EAN 4010337082910
Packing unit 1/5
PS 02
stainless steel (lacquered)
Order no. 1172 600
1172 600
EAN 4010337032847
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 05/2023.

Features

Features

  • Socket outlet with earth pin and recessed light strip.
  • The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms.
  • The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected.
  • The LED light is completely integrated in the cover plate, eliminating the need for separate connection.

Technical data

Power consumption
Operation:
0.25 W/0.35 VA/1.5 mA
Standby:
0.175 W/0.25 VA/1.0 mA

Light intensity:
0.2 cd

Installation depth:
29 mm

Ambient temperature:
-15 °C to +40 °C

Connections
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Approved in compliance with NF C 61-314 (2003).
  • Increased contact protection (Safety Plus) pursuant to IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Socket outlet with LED orientation light
Operating instructions

Operating manual.

Order no. 1170 ..
1172 ..

PDF, 670 Kb

Load


Socket outlet with LED orientation light
Operating instructions

Operating manual.

Order no. 1170 ..
1172 ..

PDF, 670 Kb

Load


Ordering info Features Downloads