SCHUKO socket outlet 16 A 250 V~ with LED orientation light and shutter
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 1170 01
1170 01
EAN 4010337170013
Packing unit 1/5
PS 02
pure white glossy
Order no. 1170 03
1170 03
EAN 4010337170037
Packing unit 1/5
PS 02
pure white matt
Order no. 1170 27
1170 27
EAN 4010337170273
Packing unit 1/5
PS 02
anthracite
Order no. 1170 28
1170 28
EAN 4010337170280
Packing unit 1/5
PS 02
colour aluminium
Order no. 1170 26
1170 26
EAN 4010337170266
Packing unit 1/5
PS 02
black matt
Order no. 1170 005
1170 005
EAN 4010337037637
Packing unit 1/5
PS 02
grey matt
Order no. 1170 015
1170 015
EAN 4010337082903
Packing unit 1/5
PS 02
stainless steel (lacquered)
Order no. 1170 600
1170 600
EAN 4010337021124
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • SCHUKO socket outlet with inserted light strip.
  • The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms.
  • The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected.
  • The LED light is completely integrated in the cover plate, eliminating the need for separate connection.

Technical data

Power consumption
Operation:
0.25 W / 0.35 VA / 1.5 mA
Standby:
0.175 W / 0.25 VA / 1.0 mA

Light intensity:
0.2 cd

Installation depth:
32 mm

Ambient temperature:
-15 °C to +40 °C

Connections
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Increased contact protection (Safety Plus) pursuant to IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Socket outlet with LED orientation light
Operating instructions

Operating manual.

Order no. 1170 ..
1172 ..

PDF, 670 Kb

Load


Socket outlet with LED orientation light
Operating instructions

Operating manual.

Order no. 1170 ..
1172 ..

PDF, 670 Kb

Load


Ordering info Features Downloads