Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

LED signal light, 230 V~, red / green
System 55


Order no. 1171 00
EAN 4010337049289
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • The signal lamp can be used for implementing easy signals for doctor's offices, conference rooms or hotel rooms, for example.
  • The entire insert surface of 55 x 55 mm is divided into an upper half for the colour red and a lower half for the colour green with homogeneous illumination.
  • The two halves can be activated separately, e.g. by using a series switch.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Power consumption:
1.0 W/5.6 VA

Light intensity
red:
0.1 cd
green:
0.3 cd

Installation depth:
30 mm

Connections
maximum:
2.5 mm²

Ambient temperature:
-15 °C to +40 °C

Scope of supply

  • Two inscription labels "Bitte warten" / "Bitte eintreten" and "Do not disturb" / "Make up room" are included.

Dimensions in mm

Insert area: W 55 H 55

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
117100
File format
RFA
File size
568 Kb

IFC file

Load
Order no.
117100
File format
IFC
File size
28 Kb

LED signal light / LED orientation light
Operating instructions

Operating manual.

Load
Order no.
1169 00
1171 00
1171 ..
File format
PDF
File size
459 Kb

LED signal light / LED orientation light
Operating instructions

Operating manual.

Load
Order no.
1169 00
1171 00
1171 ..
File format
PDF
File size
459 Kb

Parts list

0 items
To the parts list