Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 2000 Automatic control switch 360°top unit


Pure white
Order No. 2270 02
EAN 4010337022701
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2019.
Successor item: System 3000 presence and motion detector 360° top unit 5377 02

Necessary accessories

Optional accessories

Features

  • The System 2000 automatic control switch 360°top unit can be operated with the System 2000 inserts as of release R2. It is recessed into the ceiling and monitors the area beneath it. The automatic control switch 360° switches on the lighting depending upon motion and ambient brightness.
  • Expanding the detection range is possible using auxiliary units (accessories).
  • Manual actuation with auxiliary unit or button, NO contact.
  • Test mode/short-term operation. With System 2000 switch inserts, the automatic control switch 360° can be used to control a bell.
  • Saving a memory value with System 2000 dimming inserts.
  • Light dimming, with System 2000 dimming inserts. When the delay time has expired, the lighting is dimmed to the minimum brightness within 30 seconds and then switched off.
  • Day mode.

Technical data

Mounting height 3 m
Detection angle:
360°
Detection range:
Ø approx. 20 m

Brightness value
adjustable:
approx. 2 to 80 lx
fixed:
Day mode

Locking time:
approx. 2 second

Delay time
adjustable:
approx. 10 s to 30 min
Test mode/short-term operation:
approx. 1 second

Ambient temperature:
+5 °C to +35 °C

Dimensions in mm

Ø 103 H 50

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Automatic switch 360°, System 2000
Operating instructions

Operating manual.

Load
Order No.
2270 02
2270 04
File format
PDF
File size
394 Kb

Parts list

0 items
To the parts list