Presence detector Standard for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 2105 02
2105 02
EAN 4010337084570
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Presence detector for presence monitoring (operating mode: presence detector), for motion detection (operating mode: ceiling security light) or for monitoring with alarm telegrams (operating mode: alarm device) indoors.

Features

Features

  • Flush-mounted device with integrated KNX bus coupler.
  • Programming LED/button is visible and can be operated when installed if the ornamental ring is removed.
  • PIR sensors: three sensors (crossed light paths), integrated brightness sensor.
  • Adjuster for manual correction of sensitivity.
  • Sensitivity is configurable.
  • Sensitivity adjuster on the device can be deactivated using the software.
  • Indication of motion detection (permanent or only during walking test).
  • One function block configurable.
  • Indication of motion detection (permanent or only during walking test).
  • Adjustable operating mode: ceiling security-light, presence detector, alarm device.
  • Individual device, main unit, auxiliary unit can be set.
  • Operating mode for individual device or main unit: automatic, semi-automatic (manual ON / automatic OFF, or automatic ON / manual OFF).
  • Two outputs (for function: ceiling security-light, presence detector).
  • Output (for function: ceiling security-light, presence detector): switching, staircase function, switching with forced setting, dimming value transmitter, light scene auxiliary unit, temperature value transmitter, brightness value transmitter, temperature operating mode.
  • Twilight stage can be set using external communication object or teach-in.
  • Additional transmission delay via external communication object.
  • Adaptive delay time (self-teaching additional transmission delay)
  • Short-term presence function.
  • Feedback of twilight stage.
  • Block function.
  • Manual actuation using pushbutton sensor (separate communication object).
  • Switch-off brightness (for presence detectors) via teach-in.
  • Measurement of time period after last motion.

Technical data

KNX medium:
TP256

Mounting height:
2.20 m to 5 m

Detection angle:
360°

Mounting height 3 m
Detection range:
Ø approx. 20 m

Brightness sensor
Measurement range:
0 to 2000 lux
Detection range:
Diameter 2 m

Ambient temperature:
-5 °C to +45 °C

Relative humidity:
5 to 93 % (no condensation)

Protection class:
III

Installation depth:
20 mm

Notes

  • The presence detector is not suitable for alarm messages in VdS-compliant alarm systems.
  • Ceiling mounting on stable ceilings in device box or surface-mounted housing.

Scope of supply

  • Clip-on panel for limiting the detection field is included in the scope of supply.
  • Connection and junction terminal for KNX included in the scope of supply.

Dimensions in mm

103 50

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


KNX presence detector Standard
Technical Documentation

Technical documentation.

Order no. 2105 ..

PDF, 5.739 Kb

Load


KNX presence detector Standard
Product database

Product database from ETS3.0d, 133 KByte.

Order no. 2105 ..

ZIP, 269 Kb

Load


KNX Presence detector Standard, Comfort
Operating instructions

Operating instructions.

Order no. 2105 ..
2106 ..

PDF, 2.053 Kb

Load


KNX presence detector Standard
Technical Documentation

Technical documentation.

Order no. 2105 ..

PDF, 5.739 Kb

Load


KNX presence detector Standard
Product database

Product database from ETS3.0d, 133 KByte.

Order no. 2105 ..

ZIP, 269 Kb

Load


KNX Presence detector Standard, Comfort
Operating instructions

Operating instructions.

Order no. 2105 ..
2106 ..

PDF, 2.053 Kb

Load


Ordering info Features Downloads