Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 2000 presence detector Komfort top unit


pure white
Order No. 0317 02
EAN 4010337317029
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

A presence detector is mounted on the ceiling and monitors the work area beneath it.

Features

  • The presence detector controls the lighting depending on the presence of persons and the desired lighting conditions.
  • Constant light control is possible when used on a System 2000 dimming insert. The lighting is initially switched on at maximum brightness. Then the lighting is dimmed so that the brightness is maintained at the setpoint value set on the presence detector.
  • When combined with a System 2000 "switching insert", the lighting is only switched.
  • To extend the detection field, the presence detector Comfort is combined with a System 2000 auxiliary insert for presence detectors and automatic control switches "3-wire".
  • Switching on and off using the mechanical auxiliary unit or System 2000 auxiliary unit.
  • With the included clip-on panel, interference sources are eliminated by limiting the detection field.

Technical data

Installation height 2.5 m
Detection angle:
360°
Detection range:
Ø approx. 8 m

Brightness value:
approx. 10 to 1000 lux

Delay time
adjustable:
approx. 10 s to 30 min
Test mode/short-term operation:
approx. 1 second

Ambient temperature:
+5 °C to +35 °C

Notes

  • A presence detector is not a passage detector.
  • The presence detector is not suitable for alarm messages in VdS-compliant alarm systems.
  • Ceiling mounting on stable ceilings in device box or surface-mounted housing.

Scope of supply

  • A clip-on panel is included to limit the detection field.

Dimensions in mm

Ø 103 H 43

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Presence detector Comfort top unit
Operating instructions

Operating manual.

Load
Order No.
0317 ..
File format
PDF
File size
325 Kb

Presence detector Comfort top unit
Operating instructions

Operating manual.

Load
Order No.
0317 ..
File format
PDF
File size
325 Kb

Parts list

0 items
To the parts list