Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 3000 presence and motion detector 360° top unit BT


pure white
Order No. 5377 02
EAN 4010337052227
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces 2270 02, 2270 04, 0317 02 and 0317 04.

Necessary accessories

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • Operation with auxiliary insert, 2-wire, 3-wire or mechanical button.
  • Covering panel to limit the detection range.
  • Ceiling mounting on System 3000 flush-mounted insert.

Functions with the Gira Bluetooth app

  • Set the device as a presence detector or motion detector.
  • Set the brightness threshold.
  • Set the sensitivity of the three PIR sensors.
  • Set the delay time.
  • Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours.
  • Occupied-home simulation.
  • Day mode.
  • Walking test.
  • Switch-off pre-warning.

With System 3000 switching insert

  • Short-term operation.

With System 3000 dimming insert

  • Constant light control.
  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit and the Gira Bluetooth app.

Technical data

Detection angle:
360°

Mounting height
minimum:
2.20 m
maximum for motion detector:
6.00 m
maximum for presence detector:
3.50 m

Detection range for mounting height 2.20 m
Presence detector:
Ø max. 3.50 m

Detection range for mounting height 3 m
Motion detector:
Ø max. 20 m
Presence detector:
Ø max. 8 m

Sensitivity:
0, 25, 50, 75, 100%

Brightness threshold
Motion detector:
approx. 5 to 500 lx (and day mode)
Presence detector:
approx. 5 to 1000 lx (and day mode)

Short-term operation
Pulse duration:
approx. 0.5 s
Pulse pause:
approx. 3 s

Transmission range:
typ. 10 m

Transmission power:
max. 2.5 mW, class 2

Ambient temperature:
-5 °C to +45 °C

Dimensions in mm

Ø 103 H 66

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Revit file

Load
Order No.
537702
File format
RFA
File size
572 Kb

Presence and motion detector 360° top unit
Operating instructions

User manual.

Load
Order No.
5377 02
File format
PDF
File size
548 Kb

Presence and motion detector 360° top unit
Operating instructions

User manual.

Load
Order No.
5377 02
File format
PDF
File size
548 Kb

Parts list

0 items
To the parts list