Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 3000 brightness and temperature sensor BT


Order No. 5466 02
EAN 4010337047803
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces 0930 00.

Necessary accessories

Features

  • Sensor for recording brightness and temperature.
  • Operation with the System 3000 blind timer and timer BT.
  • Transmits the current brightness and temperature value via Bluetooth.
  • Expansion of functions for the System 3000 blind timer and timer BT: Sun protection function, dawn and dusk function.
  • Battery-operated device.

Technical data

Rated voltage:
DC 3 V

Battery
Type:
1 x CR 2450N

Battery:

Brightness measurement:
5 to 80,000 lx

Temperature measurement range:
-5 °C to +55 °C

Wireless frequency:
2.402 to 2.480 GHz

Transmission power:
max. 2.5 mW, class 2

Transmission range:
typ. 10 m

Colour:
Pure white (similar to RAL 9010)

Installation:
for attaching indoors e.g. on window panes

Ambient temperature:
-5 °C to +55 °C

Dimensions in mm

W 56 H 32 D 13

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Brightness and temperature sensor Bluetooth
Operating instructions

User manual.

Load
Order No.
5466 02
File format
PDF
File size
372 Kb

Brightness and temperature sensor Bluetooth
Operating instructions

User manual.

Load
Order No.
5466 02
File format
PDF
File size
372 Kb

Parts list

0 items
To the parts list