Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

DALI potentiometer Tunable White


Order no. 2020 00
EAN 4010337023463
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

  • For switching on/off and adjusting brightness for lights with a DALI interface
  • Adjustment of colour temperature for lights with DALI Device Type 8 (Colour Type: Colour Temperature) for Tunable White according to IEC 62386-209
  • To create the DALI voltage, a DALI power supply or a DALI potentiometer with integrated power supply unit is required which confirm to the DALI specification (DIN IEC 60926).
  • Can be operated simultaneously from several operating points. Communication is via Broadcast.
  • Colour temperature limits and a basic brightness or a switch-on brightness can be stored.

Technical data

Current consumption:
Max. 2 mA

Colour temperature adjustment:
2000 to 10000 K

Single-wire connection:
Max. 4 mm²

Installation depth:
32 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • When selecting the DALI power supply, the number of DALI devices and the DALI potentiometer (always counts as 1 device) must be considered.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

DALI potentiometer Tunable White, DALI potentiometer Tunable White with integrated power supply unit
Operating instructions

Operating instructions.

Load
Order no.
2020 00
2030 00
File format
PDF
File size
922 Kb

DALI potentiometer Tunable White, DALI potentiometer Tunable White with integrated power supply unit
Operating instructions

Operating instructions.

Load
Order no.
2020 00
2030 00
File format
PDF
File size
922 Kb

Parts list

0 items
To the parts list