Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Electronic potentiometer insert for 1–10 V control input
Button function


Order no. 0308 00
EAN 4010337308003
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

  • Electronic potentiometer with button function (in combination with remote-control switches only) for electronic ballasts or Tronic transformers with 1 – 10 V control input.
  • Pressing the operating knob sends an impulse to the remote-control switch and switches the electronic ballasts on and off.
  • Rotating adjusts the brightness.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

1 – 10 V interface
Control voltage:
0.5 to 10 V
Control current:
max. 50 mA

Ohmic switching current:
2 A

Installation depth:
32 mm

Connections
maximum:
4 mm²

Ambient temperature:
+5 °C to +45 °C

Scope of supply

  • Fuse is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Electronic potentiometer, 1–10 V
Operating instructions

Operating manual.

Load
Order no.
0308 00
0309 00
File format
PDF
File size
374 Kb

Electronic potentiometer, 1–10 V
Operating instructions

Operating manual.

Load
Order no.
0308 00
0309 00
File format
PDF
File size
374 Kb

Parts list

0 items
To the parts list