Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 2000 auxiliary insert for presence detectors and automatic control switches 3-wire


Order No. 0335 00
EAN 4010337335009
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2019.
Successor item: System 3000 auxiliary insert, 3-wire 5409 00

Necessary accessories

Optional accessories

Features

  • The 3-wire auxiliary insert is used to control System 2000 presence detectors and automatic control switches as an active auxiliary unit.
  • In addition to the neutral conductor connection N, this auxiliary insert requires the same phase L as the power section.
  • Up to 5 auxiliary inserts can be connected to a System 2000 universal dimming insert. Up to 10 auxiliary inserts can be connected to a System 2000 universal dimming insert.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Connection:
N conductor required

Cable length between the main and auxiliary unit:
100 m

Installation depth:
22 mm

Ambient temperature:
-20 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Auxiliary insert for presence detector and automatic control switch (3-wire)
Operating instructions

Operating instructions, System 2000.

Load
Order No.
0335 00
File format
PDF
File size
82 Kb

Parts list

0 items
To the parts list