Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 2000 auxiliary insert 2-wire


Order No. 0333 00
EAN 4010337333005
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2019.
Successor item: System 3000 auxiliary insert, 2-wire 5408 00

Necessary accessories

Optional accessories

Features

  • Auxiliary insert with 2-wire connection technology for designing installations with the function of 2-way and intermediate switching exclusively in conjunction with the System 2000 inserts.
  • Additional cables are not required for retrofitting.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Installation depth:
22 mm

Ambient temperature:
-20 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Auxiliary insert (2-wire)
Operating instructions

Operating instructions, System 2000.

Load
Order No.
0333 00
File format
PDF
File size
78 Kb

Parts list

0 items
To the parts list